Supreme availability
100x faster breaking speed compared to traditional breaker
Best in class efficiency
Cut energy loss up to 70% compared to other solid-state breakers
Design the future of DC distribution
With the world’s first IEC 60947-2 certified, 1000V solid-state circuit breaker.
Ultra high-speed current protection
Near-instant breaking timeof < 25 microseconds.
True arc flash mitigation
Fault protection for people and assets with near zero energy exposure
+
Reduced cost of Ownership
Thanks to smaller footprint, integrated monitoring and lower losses than any other solid-state breaker.
Enable large MW battery storage and EV charging
with power flow control and effective management of high, fast-rising DC currents.
Use cases
From cruise liners to smart cities, ABB SACE Infinitus is creating infinite potential for sustainable DC networks.
Additional resources