—

Socket outlets & USB chargers in Rolling stock

Our switches, sockets and USB chargers for rolling stock are specially designed to save space on trains and fully comply with railway standards.

Contact our solution specialists

— Why do we need specific sockets for rolling stock?

Today, passenger demands for comfort and charging options are increasing, while space on trains is limited. Our specifically designed and reduced frames can be customized according to market requirements and available space.

— What standards do switches and sockets need to comply with for rolling stock?

Switches and sockets for use in rail must meet specific standards, such as shock and vibration (IEC 61373), to ensure that the products can withstand the movements of the train. The materials used have to be certified to the EN45545 fire and smoke safety standard to ensure passengers are safe in the event of a fire. In addition, the EN50155:2017 standard defines requirements for temperature, humidity, shock, vibration, etc. for electronic equipment in rolling stock.

—

​Main benefits​

First Conventional Wiring Accessories Brand offering portfolio

ABB is the first specialist in wiring accessories product that has a product portfolio fully compliant with the Railway standards.

This allows to apply all the knowledge and experience that ABB already has into the rolling stock segment.

​Great modularity

Thanks to the wide range of ABB devices and frames, the options of the client to customize his own solution depending the available space or the client/market needs are huge.

Space Savings

ABB product portfolio for CWA accessories in rolling stock segment allows to save much space in the train due to its special design and reduced frames.

Thanks to its design it has even the possibility to install only the functional device, without any frame, allowing to save even more space.

Do you want to know more about Conventional Wiring Accessories?

Contact our solution specialists

—

​The perfect fit for all spaces in the train

3 different options (for installing functional devices & frames) that fit perfectly in all spaces of the train.​

Option 1: for ultra reduced space

In this first case were reduced space are critical, the functional device can be installed and integrated in an existing surface- table, seat... - without any accessories or frames. In this case, ABB will supply the dimensions of necessary hole to be done

Click the image to know more

Option 2: reduced space

In this second case, reduced spaces are important. These spaces may also be between seats. For this purpose, ABB has special frames, where space has been reduced up to 70%

Click the image to know more

Option 3: standard space

This final case corresponded to places like the corridors, coffee bar, restaurants... where the space is not a critical point. For this ones, ABB has the standards frame available, but always fulfilling Railway certificates.

Click the image to know more

—

Discover the design ranges​

Sky Niessen

Webpage

Zenit

Webpage

—

Additional resources

piktogram dokumenty

RCBO DS201 T Data Sheet

Data sheet
piktogram dokumenty

RCBO DS201 T Product note

Producte note