Energy category

­­The ENE category, in terms of points, is the most important BREEAM category. This section acknowledges the measures taken that improve the inherent energy efficiency of a project. It encourages the reduction of carbon emissions and supports efficient energy management throughout the design and operational phases of the project.

Are you keen to discuss your upcoming project?

Get a consultancy from ABB Experts

ENE1 – Reduction of energy use and carbon emissions – max 13 credits AIM - To recognize and encourage buildings designed to minimize operational energy demand, primary energy consumption, and CO₂ emissions.

Assessment criteria:

Calculate energy performance Ratio for New Construction (EPR NC) and compare with benchmarks

ABB Smart Buildings Solutions

* Applicable for devices that can switch/control energy flow, and thus have an impact on the energy consumption of the building

ENE2 – Energy monitoring – max 2 credits  AIM - To encourage the installation of energy sub-metering to allow monitoring of operational energy consumption. To allow managers and consultants post-handover to compare actual performance with targets in order to inform ongoing management and reduce any performance gap.

Assessment criteria:

Sub-metering by end-use:

  • Where the total consumption of any single end-use category is estimated to account for more than 10% of the annual energy consumption for a given fuel type, it is necessary for this end-use to be sub-metered

Sub-metering by functional or tenanted areas:

  • In most circumstances, sub-metering should be per floor, or per floor plate where there are multiple service risers, cores, or floor plates

ABB Smart Buildings Solutions

(*) Applicable for devices that can monitor

ENE3 – External Lighting – max 1 credit  AIM - To recognize and encourage the specification of energy efficient light fittings for external areas of the development

Assessment criteria:

All external light fittings are automatically controlled for prevention of operation during daylight hours

ABB Smart Buildings Solutions

(*) Applicable for devices that can switch external lighting​

(**) All Metering products (except CMS and EV meters) have digital outputs that can act for controlling an on/off switch, Control can be carried out by timers (AG timers, DBT timers) and by twilight switches (TL line). Dimming is not possible.​

Energy metering

Find out more

Door entry system​

Find out more

HVAC

Find out more

Connectivity to BMS​

Find out more

Conventional wiring accessories and installation materials

Find out more

Building Automation KNX ​

Find out more