Secondary GIS

Secondary gas insulated switchgear has been subject to a significant development in the past 20 years, resulting in increased functionality and smaller dimensions. ABB's Ring Main Units (RMUs) and secondary switchgear are prepared for the use in future distribution grids and designed for use in various applications such as compact secondary substations, light industry, renewables or infrastructure.


Portfolio overview

SafeRing

  • Global main line RMU solution up to 40,5kV
  • Optimized for standard RMU applications: Select SafePlus switchgear for more options
  • Completely sealed system
  • Safe and reliable operation
  • Compact design with small footprint and low physical weight
  • Most typical variants: RMU with standard variants up to 5 modules (12-24kV) or 4 modules (36kV)
FIND OUT MORE

SafePlus

  • Global main line switchgear solution up to 40,5kV
  • High flexibility, selection of compact, semi-modular or fully modular switchgear and higher ratings
  • Completely sealed system
  • Safe and reliable operation
  • Compact design with small footprint and low physical weight
FIND OUT MORE

Safe Digital

  • Well-proven gas-insulated ring main unit switchgear (up to 40.5 kV, 630 A, 25 kA)
  • State-of-the art sensor technology for current and voltage measurement
  • Advanced communication technology according to IEC 61850
  • Condition monitoring and diagnostics
FIND OUT MORE

SF6-free

  • Eco efficient SF6-free solution up to 24kV
  • Dry air insulation up to 12kV, for higher voltages AirPlus insulation gas with Global Warming Potential (GWP) < 1
  • Low pressure solutions (0,4bar relative pressure) with highest availability, reliability and safety
  • Same footprint and operations of the well known SF6 range (Optimized standard SafeRing and flexible SafePlus range)
SAFERING AIR / SAFEPLUS AIR

SafeLink2

  • Ultra compact Gas-insulated switchgear up to 17,5kV
  • Particularly suited in space restriction conditions
  • Indoor and outdoor versions
  • Combined Switch fuse solution to protect distribution transformer
FIND OUT MORE

ANSI GIS SafePlus

  • Compact Gas Insulated switchgear up to 38kV
  • Type tested according to ANSI/IEEE C37.20.3, C37.58, C37.54, and UL listed
  • Rear viewports for visual verification of the three position disconnect status
  • Available panels include cable switch, vacuum circuit breaker, and air insulated cable riser.
FIND OUT MORE

IEC GIS SafePlus XT/ SafeRing XT

  • Compact Gas Insulated switchgear up to 12kV
  • Safe and reliable operation
  • Smart grid enabled
  • High flexibility, selection of compact, semi-modular or fully modular switchgear
  • Compact design with small footprint and low physical weight
FIND OUT MORE

SafeLink CB

  • Outdoor Compact GIS up to 13,8kV designed with lateral cable switch connection
  • SF₆ Insulation
  • Circuit breaker (CB) solution to protect distribution transformer
FIND OUT MORE

BIM Solutions

EXPLORE

3D eCatalogue

EXPLORE