— The Solution

Together, Rapelli and ABB replaced two traditional standalone UPS systems, with one of ABB’s advanced modular DPA UPScale system. This best-in-class energy efficiency design delivered significant operational cost savings, with the high-efficiency modular UPSs needing less cooling. It’s modularity and scalability also significantly reduce the total cost of ownership.

The multimodule system is fault tolerant, meaning there are no single points of failure and energy availability is maximized. ABB installed the new system over one weekend to prevent costly downtime.