The most reliable low pressure SF₆-free gas-insulated switchgear
Ensure uninterrupted power with AirPlus’s run-flat technology
- Ensure continuous operations in the unlikely event of a leak.
- No need for unplanned shutdown due to pressure loss.
- No risk of arc failure due to significant loss of dielectric withstand.
- Plan strategic maintenance to minimize impact on availability.
~100% less global warming potential
Trusted technology
With 9000+ units sold across multiple applications, ecoGISTM solutions have been in successful use since 2015.
High dielectric insulation
With performance, footprint, and reliability all comparable to SF₆ switchgear.
The same footprint and product platform as SF₆
Keeping installation, operation and expansion simple.